DWL@DWL10000783426
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.8.1.0 | * | 29/04/2024 | 2 Mo | EXE | AS6_HW_X20CP0484-1.exe | |
| Description |
V6.0 HW Upgrade (X20CP0484-1) Revision information X20CP0484-1 Version 1.8.1.0: ID: 785195 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64036_2.fp(41) Version 1.8.0.0: ID: 779465 / Support ID: 400412031 Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64036_2.fp(41) Version 1.7.0.0: ID: 751170 Support X20BB53 and X20BB63 New FW and enhancement of documentation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64036_2.fp(40) Version 1.4.0.0: ID: 741915 The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64036_2.fp(39) Version 1.3.3.0: ID: 674145 X2X bus output cycle trigger error correction The X2X bus output cycle trigger was not started although it was configured. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\64036_2.fp(37) Version 1.3.2.0: ID: 737200 / Support ID: 400358154 DHCP server error correction The DHCP server did not work although it was configured Channel description changed: No Configuration description changed: No Firmware changed: No ID: 737250 Module documentation revised Data sheet V2.14 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64036_2.fp(37) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.2.0: ID: 699630 Support for automatic DNA configuration from AS 4.9.1 Compatible DNA support using AR-versions older as AR A4.90 when changing project to AS4.9 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64036_2.fp(37) Version 1.2.1.0: ID: 690500 Module documentation revised Data sheet V 2.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694440 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694930 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64036_2.fp(37) Version 1.1.0.0: ID: 650100 Support X20CP0484-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64036_2.fp(37) |
|||||