DWL@DWL10000804046
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.4.3.0 | * | 15/11/2024 | 578 Ko | EXE | AS6_HW_6PPT30.043K-20B.exe | |
| Description |
V6.0 HW Upgrade (6PPT30.043K-20B) Revision information 6PPT30.043K-20B Version 1.4.3.0: ID: AQAJ-7161 Adjustments between PPT30Image V1.7.0 and HWX upgrade V1.4.3.0: - No certificate error warnings will be shown, default value is disabled. - Wait for initial NTP sync, default value is disabled. - Use remanent memory for local storage, default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.2.0: ID: 762700 6PPT30: implement additonal data point TerminalModuleID in the OPCUA IOMapping. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 762705 Adjusted Sampling and Publishing Intervall for the OPCUA data points TerminalLoadCPU,TerminalMemoryTotal and TerminalMemoryAvailable to the OPCUA server limits. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.4.1.0: ID: 757225 Implemented Update via HTTP and minor adjustments between T30 image and HWX: 1. Implemented Update via HTTP, supported from T30 image V1.6.0.0. 2. Buzzer set to On, FTP User and Passwort set to empty entry, DNS Suffix setto empty entry. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 761850 6PPT30: implement additonal data points in the OPCUA IOMapping: OPCUA data points TerminalTemperature, TerminalLoadCPU, TerminalMemoryTotaland TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.5.0: ID: 744020 New help with error correction implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.3.0: ID: 718125 Bugfix: if several PPT30 were used in one project, loading a panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.2.0: ID: 700190 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.1.0: ID: 633715 Bugfix: "OPCUAconnectionOK" "OPCUAconnectionOK" is supported starting with AR 4.51. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.0.0: ID: 613310 Function extension Home Button with OPC UA VK1 and VK2 are now showing in the IO Mapping of the Panel Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 458470 function extension Implementing an additional button that covers the unused touch area. This feature requires upgrade version 1.1.0.0, and the Image Version 1.0.4. Furtere information is contained in the documentation. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.6: ID: 423535 Support of >AS 4.2.2.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.0.0.5: ID: 411885 Support of 6PPT30.043F-20B Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||