DWL@DWL10000239089
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.8.0.0 | * | 11/02/2025 | 2 Mo | EXE | AS4_HW_X20HB8815.exe | |
| Description |
V4.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.8.0.0: ID: HRTT-3859 The device configuration changed to "Secure by Default" to support the customer's "Defense in Depth" strategy. Changed default settings: ARP and IP packets are blocked, can/must be enabledif necessary for the application. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(180), 1\46176_2.fw(180) Version 1.7.2.0: ID: 738685 Correction of the PollResponse timeout from 30ms to 18ms Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46176_1.fw(171), 1\46176_2.fw(171) Version 1.7.0.0: ID: 730520 Error correction for setting "Block POWERLINK IP packets" ARP and IP packets from and to the ETH port with IP address 192.168.100.x will be blocked in the future with setting "Block POWERLINK IP packets". The configuration will be stored in flash memory in the future so that this behavioris active already during startup. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 734755 POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438) POWERLINK Security Vulnerability (CVE-2020-13987) The POWERLINK IP stack was affected by a security vulnerability impacting thechecksum calculation of TCP/UDP packets. POWERLINK Security Vulnerability (CVE-2020-17438) The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 734760 NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(171), 1\46176_2.fw(171) Version 1.6.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: 698610 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 704980 Support HW-Varainte 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(160), 1\46176_2.fw(160) Version 1.4.2.0: ID: 688455 Added missing parameter for network type detection. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 698625 New data sheet version 1.44 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.1.0: ID: 662845 OPC UA connection between CPU and T30 terminal on the POWERLINK TCP/IP gateway not working If a T30 terminal is connected to a CPU via a POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernet interface of the CPU, then readingthe values of virtual keys via OPC UA is not possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 678180 New data sheet version 1.43 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.0.0: ID: 620745 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(150) Version 1.3.0.0: ID: 467415 Expansion of the documentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID: 473545 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 EPlan P8 data available Channel description changed: No Configurationdescription changed: No Firmware changed: No ID: 392680 New configuration option It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, iftwo POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed:Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.7.2.0 | * | 16/11/2023 | 2 Mo | EXE | AS4_HW_X20HB8815.exe | |
| Description |
V4.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.7.2.0: ID: 738685 Correction of the PollResponse timeout from 30ms to 18ms Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46176_1.fw(171), 1\46176_2.fw(171) Version 1.7.0.0: ID: 730520 / Support ID: 400356437 Error correction for setting "Block POWERLINK IP packets" ARP and IP packets from and to the ETH port with IP address 192.168.100.x willbe blocked in the future with setting "Block POWERLINK IP packets". The configuration will be stored in flash memory in the future so that this behavior isactive already during startup. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 734755 POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438) POWERLINK Security Vulnerability (CVE-2020-13987) The POWERLINK IP stackwas affected by a security vulnerability impacting the checksum calculation of TCP/UDP packets. POWERLINK Security Vulnerability (CVE-2020-17438) The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 734760 NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(171), 1\46176_2.fw(171) Version 1.6.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: 698610 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 704980 Support HW-Varainte 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(160), 1\46176_2.fw(160) Version 1.4.2.0: ID: 688455 Added missing parameter for network type detection. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 698625 New data sheet version 1.44 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.1.0: ID: 662845 / Support ID: 400273158 OPC UA connectionbetween CPU and T30 terminal on the POWERLINK TCP/IP gateway not working If a T30 terminal is connected to a CPU via a POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernet interface of the CPU, then readingthe values of virtual keys via OPC UA is not possible. Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No ID: 678180 New data sheet version 1.43 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.0.0: ID: 620745 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(150) Version 1.3.0.0: ID: 467415 / Support ID: 400178533 Expansion of the documentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support of hardware revision E0 Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID: 473545 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 / Support ID: 400092037 EPlan P8 data available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 392680 / Support ID: 400137853 New configuration option It is possible to block ARP and IPpackets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary,for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.7.0.0 | * | 14/09/2021 | 2 Mo | EXE | AS4_HW_X20HB8815.exe | |
| Description |
V4.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.7.0.0: ID: 730520 / Support ID: 400356437 Error correctionfor setting "Block POWERLINK IP packets" ARP and IP packets from and to the ETH port with IP address 192.168.100.x will be blocked in the future with setting "Block POWERLINK IP packets". The configuration will be stored in flash memory in the future so that this behavioris active already during startup. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 734755 POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438) POWERLINK Security Vulnerability (CVE-2020-13987) The POWERLINK IP stack was affected by a security vulnerability impacting thechecksum calculation of TCP/UDP packets. POWERLINK Security Vulnerability (CVE-2020-17438) The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 734760 NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(171), 1\46176_2.fw(171) Version 1.6.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: 698610 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 704980 Support HW-Varainte 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(160), 1\46176_2.fw(160) Version 1.4.2.0: ID: 688455 Added missing parameter for network type detection. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 698625 New data sheet version 1.44 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.1.0: ID: 662845/ Support ID: 400273158 OPC UA connection between CPU and T30 terminal on the POWERLINK TCP/IP gateway not working If a T30 terminal is connectedto a CPU via a POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernet interface of the CPU, then reading the values of virtual keys via OPC UA is not possible. Channel description changed: No Configurationdescription changed: Yes Firmware changed: No ID: 678180 New data sheet version 1.43 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.0.0: ID: 620745 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(150) Version 1.3.0.0: ID: 467415 / Support ID: 400178533 Expansion of the documentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID:473545 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 / Support ID: 400092037 EPlan P8 data available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 392680 / Support ID: 400137853 New configurationoption It is possible to block ARP and IP packets from the ETH interfacewith source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.6.0.0 | * | 23/07/2021 | 2 Mo | EXE | AS4_HW_X20HB8815.exe | |
| Description |
V4.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.6.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: 698610 Supportfor automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 704980 Support HW-Varainte 2 Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(160), 1\46176_2.fw(160) Version 1.4.2.0: ID: 688455 Added missing parameter for network type detection. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 698625 New data sheet version 1.44 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.1.0: ID: 662845 / Support ID: 400273158 OPC UA connection betweenCPU and T30 terminal on the POWERLINK TCP/IP gateway not working If a T30 terminal is connected to a CPU via a POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernet interface of the CPU, then readingthe values of virtual keys via OPC UA is not possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 678180 New data sheet version 1.43 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.0.0: ID: 620745 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(150) Version 1.3.0.0: ID: 467415 / Support ID: 400178533 Expansion of the documentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID: 473545 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 / Support ID: 400092037 EPlan P8 data available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 392680 / Support ID: 400137853 New configuration option It is possible to block ARP and IP packetsfrom the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.5.0.0 | * | 27/11/2020 | 2 Mo | EXE | AS4_HW_X20HB8815.exe | |
| Description |
V4.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.5.0.0: ID: 698610 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 704980 Support HW-Varainte 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(160), 1\46176_2.fw(160) Version 1.4.2.0: ID: 688455 Added missing parameter for network type detection. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 698625 New data sheet version 1.44 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.1.0: ID: 662845 / SupportID: 400273158 OPC UA connection between CPU and T30 terminal on the POWERLINK TCP/IP gateway not working If a T30 terminal is connected to a CPU via a POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernetinterface of the CPU, then reading the values of virtual keys via OPC UA is not possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 678180 New data sheet version 1.43 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.0.0: ID: 620745 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(150) Version 1.3.0.0: ID: 467415 / Support ID: 400178533 Expansion ofthe documentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID: 473545 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 /Support ID: 400092037 EPlan P8 data available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 392680 / Support ID: 400137853 New configuration option It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.4.2.0 | * | 18/09/2020 | 2 Mo | EXE | AS4_HW_X20HB8815.exe | |
| Description |
V4.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.4.2.0: ID: 688455 Added missing parameter for network typedetection. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 698625 New data sheet version 1.44 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.1.0: ID: 662845 / Support ID: 400273158 OPC UAconnection between CPU and T30 terminal on the POWERLINK TCP/IP gateway not working If a T30 terminal is connected to a CPU via a POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernet interface of the CPU, then readingthe values of virtual keys via OPC UA is not possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 678180 New data sheet version 1.43 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.0.0: ID: 620745 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(150) Version 1.3.0.0: ID: 467415 / Support ID: 400178533 Expansion of the documentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support ofhardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID: 473545 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 / Support ID: 400092037 EPlan P8 data available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 392680 / Support ID: 400137853 New configuration option It is possible to blockARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can benecessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.4.1.0 | * | 15/04/2020 | 2 Mo | EXE | AS4_HW_X20HB8815.exe | |
| Description |
V4.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.4.1.0: ID: 662845 / Support ID: 400273158 OPC UA connection between CPU and T30 terminal on the POWERLINK TCP/IP gateway not working If a T30 terminal is connected to a CPU via a POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernet interface of the CPU, then readingthe values of virtual keys via OPC UA is not possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 678180 New data sheet version 1.43 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.0.0: ID:620745 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(150) Version 1.3.0.0: ID: 467415/ Support ID: 400178533 Expansion of the documentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID: 473545 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 / Support ID: 400092037 EPlan P8data available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 392680 / Support ID: 400137853 New configuration option It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.4.0.0 | * | 12/03/2019 | 1 Mo | EXE | AS4_HW_X20HB8815.exe | |
| Description |
V4.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.4.0.0: ID: 620745 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(150) Version 1.3.0.0: ID: 467415 / Support ID: 400178533 Expansion of the documentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID: 473545 / Support ID:400177061 Possible communication loss between ETH and PLK when using the"Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 / Support ID: 400092037 EPlan P8 data available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 392680 / Support ID: 400137853 New configuration option It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channeldescription changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.3.0.0 | * | 02/02/2018 | 1 Mo | EXE | AS4_HW_X20HB8815.exe | |
| Description |
V4.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.3.0.0: ID: 467415 / Support ID: 400178533 Expansion of thedocumentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID: 473545 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 / Support ID: 400092037 EPlan P8 data available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 392680 / Support ID: 400137853 New configuration option It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||