DWL@DWL10000176386
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.9.1.0 | * | 17/07/2015 | 3 Mo | EXE | AS3.0_HW_X20SC2212.exe | |
| Description |
V3.0 HW Upgrade (X20SC2212) Revision information X20SC2212 Version 1.9.1.0: ID: 425430 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 425435 fw valid from SafetyRelease 1.2 on The firmware is used for all SafetyReleases from 1.2 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 425440 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\48549_1.fw(301) Version 1.9.0.0: ID: 413810 SafeModuleID >300 Now it is possible to set SafeModuleID greaterthan 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 413915 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414215 parameter max. Switching Frequency removed Parameter max. Switching Frequency has no meaning any more. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 414290 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414315 Update Online Help Update OnlineHelp V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\48549_1.fw(290), 4\48549_1.fw(300) Version 1.6.0.8: ID: 388330 The module alsosupports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\48549_1.fw(290) Version 1.6.0.7: ID: 339220 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\48549_1.fw(290) Version 1.6.0.5: ID: 335305 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335315 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\48549_1.fw(290) Version 1.6.0.0: ID: 314165 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 3\48549_1.fw(290) Version 1.5.0.4: ID: 303350 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\48549_1.fw(290) Version 1.5.0.2: ID: 294895 corrected AutomationStudio Help Corrections in Automation Studio Help done Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\48549_1.fw(290) Version 1.5.0.1: ID: 283685 First Official Release First Official Release Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 3\48549_1.fw(290) |
|||||