DWL@DWL10000115080
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.5.0.0 | * | 27/11/2020 | 3 Mo | EXE | AS3.0_HW_X20HB8815.exe | |
| Description |
V3.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.5.0.0: ID: 698610 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 704980 Support HW-Varainte 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(160), 1\46176_2.fw(160) Version 1.4.2.0: ID: 688455 Added missing parameter for network type detection. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 698625 New data sheet version 1.44 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.1.0: ID: 662845 / SupportID: 400273158 OPC UA connection between CPU and T30 terminal on the POWERLINK TCP/IP gateway not working If a T30 terminal is connected to a CPU via a POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernetinterface of the CPU, then reading the values of virtual keys via OPC UA is not possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 678180 New data sheet version 1.43 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(150) Version 1.4.0.0: ID: 620745 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(150) Version 1.3.0.0: ID: 467415 / Support ID: 400178533 Expansion ofthe documentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID: 473545 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 /Support ID: 400092037 EPlan P8 data available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 392680 / Support ID: 400137853 New configuration option It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.4.0.0 | * | 12/03/2019 | 3 Mo | EXE | AS3.0_HW_X20HB8815.exe | |
| Description |
V3.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.4.0.0: ID: 620745 EMC Improvements for GL Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(150) Version 1.3.0.0: ID: 467415 / Support ID: 400178533 Expansion of the documentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID: 473545 / Support ID:400177061 Possible communication loss between ETH and PLK when using the"Block POWERLINK IP packets" setting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 / Support ID: 400092037 EPlan P8 data available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 392680 / Support ID: 400137853 New configuration option It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channeldescription changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.3.0.0 | * | 02/02/2018 | 3 Mo | EXE | AS3.0_HW_X20HB8815.exe | |
| Description |
V3.0 HW Upgrade (X20HB8815) Revision information X20HB8815 Version 1.3.0.0: ID: 467415 / Support ID: 400178533 Expansion of thedocumentation Data sheet V1.42 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 557780 support of hardware revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(130) Version 1.2.1.0: ID: 473545 / Support ID: 400177061 Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(120) Version 1.2.0.0: ID: 300000 / Support ID: 400092037 EPlan P8 data available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 392680 / Support ID: 400137853 New configuration option It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option. This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(111) Version 1.1.1.1: ID: 324485 AS4.0 hwx adaption Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46176_1.fw(108) Version 1.1.0.0: ID: 277030 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 292880 MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46176_1.fw(107) Version 1.0.0.2: ID: 231465 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46176_1.fw(106) |
|||||