|
1TGAP4XCDRV9992OEM
|
PROFIBUS DP / PROFINET / CTRL,OEM Driver license for PROFIBUS DP / PROFINET driver (per controller).
|
|
|
1TGAP4XCDRV9993OEM
|
Modbus RTU/TCP/CTRL/CC,OEM Driver license for Modbus RTU/TCP driver (per controller).
|
|
|
1TGAP4XCDRV9997OEM
|
S5/S7-TC/PIP/CTRL,OEM Driver license for S5/S7 TCP/IP driver (per controller).
|
|
|
1TGAP4XCDRV9998OEM
|
IEC 60870-5-104/CTRL/CC,OEM This license authorizes the use of the IEC 60870-5-104 driver on a B&R controller.
|
|
|
1TGAP4XCDRV9999OEM
|
IEC 60870-5-101/CTRL,OEM This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.
|
|