8KSJ82.ee010ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 1000 rpm.
|
|
8KSJ82.ee015ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 1500 rpm.
|
|
8KSJ82.ee020ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 2000 rpm.
|
|
8KSJ82.ee025ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 2500 rpm.
|
|
8KSJ82.ee030ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 3000 rpm.
|
|
8KSJ84.ee010ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 1000 rpm.
|
|
8KSJ84.ee015ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 1500 rpm.
|
|
8KSJ84.ee020ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 2000 rpm.
|
|
8KSJ84.ee025ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 2500 rpm.
|
|
8KSJ84.ee030ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 3000 rpm.
|
|
8KSJ85.ee010ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 1000 rpm.
|
|
8KSJ85.ee015ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 1500 rpm.
|
|
8KSJ85.ee020ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 2000 rpm.
|
|
8KSJ85.ee025ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 2500 rpm.
|
|
8KSJ85.ee030ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 3000 rpm.
|
|
8KSJ86.ee010ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 1000 rpm.
|
|
8KSJ86.ee015ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 1500 rpm.
|
|
8KSJ86.ee020ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 2000 rpm.
|
|
8KSJ86.ee025ff00-h
|
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 2500 rpm.
|
|