Référence produit Description
8BVR0220H000.100-1 ACOPOSmulti regeneration choke, 22.5 A, 480 V, terminal blocks
8BVR0440H000.100-1 ACOPOSmulti regeneration choke, 45 A, 480 V, terminal blocks
8BVR0440H000.100-2 ACOPOSmulti regeneration choke, 45 A, 480 V, terminal blocks
8BVR0440H000.101-1 ACOPOSmulti regeneration choke, 44 A, 480 V, terminal block, peak current carrying capacity increased
8BVR0440H000.101-2 ACOPOSmulti regeneration choke, 45 A, 480 V, terminal block, peak current carrying capacity increased
8BVR0880H000.100-2 ACOPOSmulti regeneration choke, 90 A, 480 V, terminal blocks
8BVR1650H000.100-1 ACOPOSmulti regeneration choke, 180 A, 480 V, connection via M10 threaded bolt

Veuillez sélectionner un pays et une langue

B&R Logo