The next best thing to a crystal ball
to use as a smartphone app. Rather than write lines and lines of code to build a user management system, alarm system or motion control sequence from the ground up, developers of machine software simply [...] algorithms. The more data the system has to work with, the better it is able to detect impending faults before they occur. "That means, however, that you need to find a system that can store and analyze such [...] the control parameters kept up to date, but any changes in system behavior are brought to light. Based on deviations in static properties, system dynamics or resonant frequencies, it is possible to draw