Por favor elija país e idioma:

Scalability and return on investment with Automation Runtime. Automation Runtime software kernel is an integral component of Automation Studio™ and allows machine-centric applications to run on a target system. This runtime environment offers numerous important advantage:

  • Guaranteed highest possible performance for the hardware being used
  • Runs on all B&R target systems
  • Makes the machine software hardware-independent
  • Deterministic cyclic system guarantees real-time operation
  • Supports all relevant programming language such as IEC 61131-3 and C
  • Extensive function library conforming to IEC 61131-3 along with a plethora of B&R Automation libraries
  • Automation NET. Access to all networks and bus systems via function calls
Runtime
Hypervisor

Por favor elija país e idioma:

B&R Logo

Please choose country

B&R Logo

Please choose country

B&R Logo