Automation Studio 4
A single uniform programming tool for every aspect of an automation project minimizes training needs, solidifies overall integration, and eliminates communication problems between engineering disciplines.
Cut development costs
Save time and money by starting software development before the hardware is completed, reusing software modules across multiple projects, validating functionality via simulation and carrying out commissioning module by module.
Programming - The right programming language for every application
The user is provided effective support by the programming languages integrated in Automation Studio (IEC 61131-3 and ANSI C) - which can also be combined as required - and by the modern architecture and structuring of the programming environment. All languages can access the same data types and use the same libraries and variables. In addition, Automation Studio supports simple and secure programming. [More...]
Integrated visualization
The visualization system integrated in Automation Studio is an effective tool that can be used to create line displays as well as control integrated or remote XGA displays with keys and/or touch screens. This integration eliminates the need for external visualization tools, introducing cost savings for integrated machine visualization. Remote services such as VNC allow immediate remote operation and maintenance without additional expense. [More...].
Diagnostics
Automation Studio provides a wide selection of diagnostic tools for reading system information and for optimizing the system. Using the System Diagnostics Manager, extensive information about the target system can be read using standard Web access.
Remote maintenance - From process management to firmware exchange and everything in between
Machines and systems are often operated in remote locations. As a result, service and maintenance tasks are generally dominated by travel expenses. Remote diagnostics and remote maintenance lower the risk, particularly during warranty periods. Whether performing hardware diagnostics, setting values or utilizing assisted machine operation, the integration of VNC, a Web server and remote programming provides valuable services for all phases of a machine's life cycle.
Communication and fieldbus systems
In Automation Studio, a fieldbus device is added to the corresponding fieldbus interface and configured like an I/O module. When using the import function for a device description from the respective supplier (GSD, EDS, etc.), the same interface is available to the user as is available for any other I/O module. As an open standard for setting parameters and configuring fieldbus devices for automation, the integrated FDT/DTM technology makes it easy to integrate fieldbus devices using familiar methods. This simplifies integration and minimizes the amount of programming and commissioning work needed. [More...]
Real-time operating systems - Scalability and investment security
An integral component of Automation Studio is the real-time operating system, the software kernel that allows applications to run on a target system. This guarantees the highest possible performance for the hardware being used.