Por favor elija país e idioma:

The ETA light system consists of compact units that can be connected via POWERLINK. The components are highly mobile and have low space requirements, allowing them to be used flexibly.

B&R standard components are used. It is only necessary to connect the power supply in order to operate these systems.

HMI
Control technology
Safety technology
Motion control
Integrated automation technology
Simulation and input devices
Accessories

Por favor elija país e idioma:

B&R Logo

Please choose country

B&R Logo