Por favor elija país e idioma:

POWERLINK como un sistema estándar basado en Ethernet representa la segunda generación de buses de campo. Esto permite, por primera vez, aplicar toda la potencia de las tecnologías TI al campo de la automatización. POWERLINK es ideal para los servoaccionamientos, las E/S, la visualización y el intercambio de datos entre los sistemas PLC.

Material Number Description
5LS182.6-1 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, integrated 2-port hub, ring redundancy function, 1 MB SRAM (Automation Runtime), order 1x TB704 terminal block separately
5LS182.6-2 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function, 1 MB SRAM (Automation Runtime), order 1x TB704 terminal block separately
5LS182.8 Logic scanner, PCIe half-size module, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function, 1 MB SRAM (Automation Runtime)
5LS187.6-1 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 CAN bus interface, electrically isolated, max. 500 kbit/s, object buffer in transmit and receive direction, 1 MB SRAM (Automation Runtime), order 2x terminal block TB704 separately
5LS189.6-1 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, 1 MB SRAM (Automation Runtime), order 2x TB704 terminal blocks separately
OAT110130Z10-2 POWERLINK Slave Development and Testing Kit for Altera® FPGAs POWERLINK slave stack, FPGA evaluation board, testing system, documentation, training
OAT110310Z00-2 POWERLINK Master Evaluation Bundle PLC (X20 CPU), POWERLINK I/O, programming software, documentation
OAT210310Z00 openSAFETY testing environment safe PLC (SafeLOGIC), memory key, openSAFETY I/O, programming software
X20BC0083 X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, 2x RJ45, order bus base, power supply module and terminal block separately!
X20BC1083 X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, supports X20 interface module expansions, 2 RJ45, order bus base, power supply module and terminal block separately
X20BC8083 X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, supports expansion with X20 hub modules, 2 RJ45, order bus base, power supply module and terminal block separately.
X20BC8084 X20 bus controller, 1 POWERLINK interface, 1x link selector for POWERLINK cable redundancy, supports expansion with enabled X20 hub modules, 2x RJ45, order bus base, power supply module and terminal block separately!
X20cBC0083 X20 bus controller, coated, 1 POWERLINK interface, integrated 2-port hub, 2x RJ45, order bus base, power supply module and terminal block separately!
X20cBC1083 X20 bus controller, coated, 1 POWERLINK interface, integrated 2-port hub, supports X20 interface module expansions, 2 RJ45, order bus base, power supply module and terminal block separately
X20cBC8083 X20 bus controller, coated, 1 POWERLINK interface, integrated 2-port hub, supports X20 hub module expansions, 2 RJ45, order bus base, power supply module and terminal block separately
X20cBC8084 X20 bus controller, coated, 1 POWERLINK interface, 1x link selector for POWERLINK cable redundancy, supports expansion with active X20 hub modules, 2x RJ45, order bus base, power supply module and terminal block separately!
X20cIF1082-2 X20 interface module, coated, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function PRC function
X20IF1082 X20 interface module, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function
X20IF1082-2 X20 interface module, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function PRC function
X20IF1086-2 X20 interface module, 1 POWERLINK interface, managing or controlled node, PRC function, 1 fiber optic connection
X67BC8321-1 X67 bus controller, 1 POWERLINK interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
X67BC8321.L12 X67 bus controller, 1 POWERLINK interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
X67BC8331 X67 bus controller, 1 POWERLINK interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 2 A, configurable input filter
X67BC8513.L12 X67 bus controller, 1 POWERLINK interface, X2X Link power supply 15 W, 12 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 1 event counters 50 kHz, 1 analog input 0 to 20 mA, 12-bit, M12 connectors, high-density module

POWERLINK: Ethernet industrial en tiempo real ya es una realidad

¿Por qué Ethernet?

Para simplificar el desarrollo, el mantenimiento y la cadena de suministro, existe una fuerte demanda de la industria de la automatización de estandarizar casi todos los niveles de la comunicación de datos y la tecnología de red. Con la revolución de Internet, la comunicación en red y los estándares de protocolo globalmente aceptados en el mundo de las TI han llegado a un nivel de asequibilidad y solidez que los hacen atractivos también para las redes de comunicación en el sector de la automatización.

  • El futuro de Ethernet garantizado
  • Esta consolidada tecnología que ha existido durante más de 30 años continúa actualmente en desarrollo. Los amplios ciclos de vida necesarios en el mercado de la automatización exigen una base sólida.
  • Ethernet, una tecnología reconocida
  • En la actualidad, Ethernet y sus protocolos adicionales forman parte del conocimiento global. Las diferentes herramientas, programas y componentes disponibles también han contribuido significativamente a la reducción de costes.
  • Ethernet proporciona transparencia
  • Los estándares de Ethernet fusionan los protocolos de transferencia de datos basados en IP para distintos propósitos. La integración de las TI y la automatización mediante el uso de Ethernet proporciona una verdadera interoperabilidad con la flexibilidad de Internet.
  • Ethernet, con capacidad en tiempo real
  • Con POWERLINK, Ethernet llega hasta el nivel del sensor y el accionamiento, con tiempos de ciclo de hasta 200 microsegundos y una precisión de temporización dentro del orden de los microsegundos.

Por favor elija país e idioma:

B&R Logo