Por favor elija país e idioma:

The ETA light system consists of compact units that can be connected via POWERLINK. The components are highly mobile and have low space requirements, allowing them to be used flexibly.

B&R standard components are used. It is only necessary to connect the power supply n order to operate these systems.

HMI
Control technology
Safety technology
Motion control
Integrated automation technology
Simulation and input devices
Accessories

Por favor elija país e idioma:

B&R Logo