Número de material Descripción
8B0P0110HC00.000-1 ACOPOSmulti power supply module, passive, 11 A, AS, cold plate or pass-through mounting, 24 V In 1x, integrated line filter
8B0P0220HC00.000-1 ACOPOSmulti power supply module passive, 22 A, AS, cold plate or pass-through mounting
8B0P0220HC00.001-1 ACOPOSmulti power supply module passive, 22 A, AS, cold plate or pass-through mounting, passive motor short circuit brake
8B0P0440HC00.000-1 ACOPOSmulti power supply module passive, 44 A, AS, cold plate or pass-through mounting
8B0P0440HC00.001-1 ACOPOSmulti power supply module passive, 44 A, AS, cold plate or pass-through mounting, passive motor short circuit brake

Seleccione país e idioma

B&R Logo