• Registration process.
  • Select a seminar by clicking on the orange button and the seminar name
  • You will then be taken directly to the registration page
  • Please enter your data there
  • You will receive a registration confirmation shortly
  • You will receive a reservation confirmation as soon as it can be verified that the selected workshop will take placeIf not enough people register, we reserve the right to cancel the summer workshop. We will of course inform you of any changes.

Basic seminar - Fundamentals of industrial automation

Automation Studio is used to configure and program all B&R automation components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown. Use of IEC programming languages, numerous standard libraries and the integrated help documentation ensure that nothing is standing in the way of a successful start to the project.

Register here:

SPE210.314 - Basisseminar-Grundst. indust. Automation - 50072631

Advanced seminar - mapp Services and connectivity with OPC UA

In addition to providing traditional control functionality, Industry 4.0 and smart factory concepts indicate that today's controllers must also be able to record and prepare data for higher-level systems while communicating with a wide range of devices in a network of machines. Find out more about mapp Services the components it includes. mapp Technology allows simple and efficient implementation of an extensive application infrastructure. Seamless integration of OPC UA client and server functions provides uniform support for connecting a large number of automation components through integration into existing IT infrastructures.A prerequisite for this seminar is participation in the basic seminar or basic Automation Studio training.

Register here:

SPE250.314 - Aufbauseminar - mapp Services u. OPC UA - 50072632

Modeling and simulation - Virtual commissioning with industrialPhysics

Automation Studio offers end-to-end simulation that allows applications to be configured and tested without requiring hardware. industrialPhysics is a physics-based 3D simulation software with real-time capability for virtual commissioning of mechatronic systems. CAD data for systems can be imported into industrialPhysics to create digital twins that can then be connected to Automation Studio. *

Register here:

SPE294.320 - industrialPhysics - 50072633

mapp Motion - From single axis to robotics application

The market demands cost-effective motion control solutions. With its stepper motors, B&R offers an economical and powerful addition to its existing product portfolio. B&R motion control solutions are developed, deployed and diagnosed in Automation Studio. This is made possible by using mapp Technology. B&R provides pre-configured software modules that make robotics functions even more accessible and robotics applications even easier to create. B&R's mapp Robotics includes standard functions for control and commissioning as well as advanced functions such as feed-forward control, compressor and workspace monitoring. The user can implement complex and highly dynamic applications without having to write countless lines of code. *

Register here:

SPE415.319 - mapp Motion - Servo-Integration - 50072634

HMI application - mapp View - Web meets automation

Smart devices such as tablets, smartphones, etc. are considered perfect examples of technology with ultimate usability. Unsurprisingly, operators of industrial machines and systems – and therefore also manufacturers of such equipment – desire nothing less when interacting with the machinery they use every day. With mapp View, B&R now offers access to web technology that can be used to develop HMI systems for B&R automation applications. Application engineers can use mapp View to create powerful and intuitive HMI solutions. The web technology used here is encapsulated with mapp View. Learning a broad field of technology is not necessary. HMI developers can focus entirely on creating a solution for the task at hand.*

Register here:

SPE611.318 - mapp View: Web meets Automation - 50072635

Machine vision - Smart Sensor integration

With the world's first machine vision solution to be seamlessly incorporated in the automation system, B&R takes integrated machine vision to a whole new level. The cameras, intelligent image processing algorithms and innovative lighting portfolio are an integral part of the B&R control system. Machine vision is an important tool for the optimization and automatic control of production processes. This can be achieved quickly using B&R vision products, integrated image processing functions and the POWERLINK bus system. *

Register here:

SPE1610.32 - Machine Vision - 50072636

Por favor elija país e idioma:

B&R Logo