Número de material Descripción
1TGAP42CLIB9995NEW MPC signal (MIMO) / CTRL, NEW APROL MPC (multiple In / multiple Out) / CTRL This license is valid for activation of 1 controlled variable (X), 1 manipulated variable (Y) or 1 disturbance variable input (Z). Example: 7 licenses are therefore needed for an MPC with 2xX, 3xZ and 2xY. The license allows the use of APROL basic functions on a B&R controller (SG4 target system). To use the license on a controller, a dongle of type 0TG1000.02 (Technology Guard) is required.

Seleccione país e idioma

B&R Logo