Por favor elija país e idioma:

General information
B&R ID code 0xDCD3
Reverse polarity protection Yes
Mechanical properties
Dimensions
Width 390 mm
Height 390 mm
Depth 390 mm
Brief overview
Content of delivery NOTE: B&R controller components must be ordered separately.

The following materials are recommended:
1x X20A:220198.064-00
1x 8BVI0014HCSS.000-1
1x 8BVE0500HC00.000-1
1x 8BXS002.0000-00
1 piece 8BXS003.0000-00
1x 8SCS002.0000-00
1x 8LSA35.S1030D200-3
1x 0DSMU3.01
1x 0PS1040.0
1x 0PS1020.0
1x X20CA0E61
Material number:
ETA540.0101-100
Description:
ETA - Basic mechanics for ACOPOSmulti, stack connectors for optimal presentation and storage of ETA systems, mounting plate for one safe motor (8LSA3x), cold plate for mounting ACOPOSmulti modules, protection with removable plastic disk, roller lever for triggers, top-hat rail, adapted wiring harness, 1 suitable encoder cable, 1 suitable motor cable, NOTE: B&R controller components must be ordered separately.
Documentation Version (Date) Download
ETA Standard System - B&R Components XLSX / 4 MB

Por favor elija país e idioma:

B&R Logo

Please choose country

B&R Logo