General information
B&R ID code | 0xECBE |
Reverse polarity protection | Yes |
Mechanical properties
Dimensions | |
Width | 390 mm |
Height | 390 mm |
Depth | 390 mm |
Brief overview
Content of delivery |
NOTE: B&R controller components must be ordered separately. The following materials are recommended: 1 pc. 5Y4SF0Z0000100-001 1 pc. X20A:220198.049-02 2 pcs. X20A:220198.075-01 1 pc. AP.ACC-1249 1 pc. X20A:220198.085-00 1 pc. X20A:220198.050-03 1 pc. X20A:220198.051-02 1 pc. X20SL8100 1 pc. X20MK2000.000.000 1 pc. ETAL690.1000-1 1 pc. ETAL100.0000-2 8 pcs. X20CA0E61.00050 1 pc. X20CA0E61.00100 1 pc. 0PS1100.1 4 pc. 0ACS100A.00-1 4 pc. 0ACC0020.01-1 |

Material number:
ETA840.0106-100Description:
ETA - Basic mechanics for APROL, stack connectors for optimal presentation and storage of ETA systems, mounting plates including top-hat rails, mounting plate for Automation PC 910 (1- and 2-slot), adapted wiring harness, IEC device connector, NOTE: B&R controller components must be ordered separately.
Documentation | Version (Date) | Download |
---|---|---|
ETA Standard System - B&R Components | XLSX / 4 MB |