General information
B&R ID code | 0xDA30 |
Reverse polarity protection | Yes |
Mechanical properties
Dimensions | |
Width | 390 mm |
Height | 390 mm |
Depth | 390 mm |
Brief overview
Content of delivery |
NOTE: B&R controller components must be ordered separately. The following materials are recommended: 1x 8BVI0014HCD0.000-1 2x 8BAC0120.000-1 1x 8BVE0500HC00.000-1 1x 8BXS002.0000-00 1x 8BXS003.0000-00 1x 8SCS002.0000-00 1x 8LSA23.E4060D000-0 1x 0DSMU1.02 1x 0DSMU2.02 1x 0PS1020.0 1x 0PS1040.0 1x X20CA0E61.00040 |

Material number:
ETA410.0100-120Description:
ETA - Basic mechanics for ACOPOSmulti, stack connectors for optimal presentation and storage of ETA systems, mounting plate for two motors (8LSA2x), cold plate for mounting ACOPOSmulti modules, protection with removable plastic disk, roller lever for triggers, top-hat rail, adapted wiring harness, 2 suitable encoder cables, 2 suitable motor cables, NOTE: B&R controller components must be ordered separately.
Documentation | Version (Date) | Download |
---|---|---|
ETA Standard System - B&R Components | XLSX / 4 MB |