Número de material Descripción
8LTJC3.ee003ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 3, nominal speed 300 rpm
8LTJC3.ee005ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 3, nominal speed 500 rpm
8LTJC3.eeA08ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 3, nominal speed 80 rpm
8LTJC4.ee003ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 4, nominal speed 300 rpm
8LTJC4.ee005ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 4, nominal speed 500 rpm
8LTJC4.eeA08ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 4, nominal speed 80 rpm
8LTJC5.ee003ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 5, nominal speed 300 rpm
8LTJC5.ee005ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 5, nominal speed 500 rpm
8LTJC5.eeA08ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 5, nominal speed 80 rpm
8LTJC6.ee003ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 6, nominal speed 300 rpm
8LTJC6.ee005ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 6, nominal speed 500 rpm
8LTJC6.eeA08ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 6, nominal speed 80 rpm
8LTJC7.ee003ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 7, nominal speed 300 rpm
8LTJC7.eeA08ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 7, nominal speed 80 rpm
8LTJC8.ee003ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 8, nominal speed 300 rpm
8LTJC8.eeA08ffgg-0 Synchronous motor, external cooling / ISO flange, size C, length 8, nominal speed 80 rpm

Seleccione país e idioma

B&R Logo