Número de material Descripción
8BVP0220HC00.000-1 ACOPOSmulti power supply module, 22 A, AS, cold plate or pass-through mounting
8BVP0220HC00.000-3 ACOPOSmulti3 power supply module, 22 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVP0440HC00.000-1 ACOPOSmulti power supply module, 44 A, AS, cold plate or pass-through mounting
8BVP0440HC00.000-3 ACOPOSmulti3 power supply module, 44 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVP0880HC00.004-1 ACOPOSmulti power supply module, 88 A, AS, cold plate or pass-through mounting
8BVP0880HC00.008-1 ACOPOSmulti power supply module, 88 A, AS, cold plate or pass-through mounting
8BVP0880HC00.008-3 ACOPOSmulti3 power supply module, 88 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVP1650HC00.004-1 ACOPOSmulti power supply module, 165 A, AS, cold plate or pass-through mounting
8BVP1650HC00.004-3 ACOPOSmulti3 power supply module, 165 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements

Seleccione país e idioma

B&R Logo