Número de material Descripción
8BCM0001.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 1 m, can be used in cable drag chains
8BCM0002.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 2 m, can be used in cable drag chains
8BCM0003.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 3 m, can be used in cable drag chains
8BCM0004.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 4 m, can be used in cable drag chains
8BCM0005.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 5 m, can be used in cable drag chains
8BCM0006.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 6 m, can be used in cable drag chains
8BCM0007.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 7 m, can be used in cable drag chains
8BCM0010.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 10 m, can be used in cable drag chains
8BCM0015.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 15 m, can be used in cable drag chains
8BCM0017.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 17 m, can be used in cable drag chains
8BCM0020.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 20 m, can be used in cable drag chains
8BCM0025.10360-0 Cable extension for 0.75 mm² motor cables with series 915 power connector, length 25 m, can be used in cable drag chains

Seleccione país e idioma

B&R Logo