Número de material Descripción
8I66T400037.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 0.37 kW, integrated EMC filter and brake chopper, shield plate included in delivery
8I66T400055.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 0.55 kW, integrated EMC filter and brake chopper, shield plate included in delivery
8I66T400075.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 0.75 kW, integrated EMC filter and brake chopper, shield plate included in delivery
8I66T400110.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 1.1 kW, integrated EMC filter and brake chopper, shield plate included in delivery
8I66T400150.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 1.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery
8I66T400220.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 2.2 kW, integrated EMC filter and brake chopper, shield plate included in delivery
8I66T400300.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 3 kW, integrated EMC filter and brake chopper, shield plate included in delivery
8I66T400400.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 4 kW, integrated EMC filter and brake chopper, shield plate included in delivery
8I66T400550.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 5.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery
8I66T400750.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 7.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery
8I66T401100.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 11 kW, integrated EMC filter and brake chopper, shield plate included in delivery
8I66T401500.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 15 kW, integrated EMC filter and brake chopper, shield plate included in delivery

Seleccione país e idioma

B&R Logo