Motor
Nominal speed nN [rpm] | 6000 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 2.7 |
Nominal power PN [W] | 1696 |
Nominal current IN [A] | 3.7 |
Stall torque M0 [Nm] | 3.2 |
Stall current I0 [A] | 4.38 |
Maximum torque Mmax [Nm] | 11.3 |
Maximum current Imax [A] | 20.1 |
Maximum speed nmax [rpm] | 7000 |
Torque constant KT [Nm/A] | 0.73 |
Voltage constant KE [V/1000 rpm] | 43.98 |
Stator resistance R2ph [Ω] | 2.7 |
Stator inductance L2ph [mH] | 6.5 |
Electrical time constant tel [ms] | 2.41 |
Thermal time constant ttherm [min] | 38 |
Moment of inertia J [kgcm2] | 1.1 |
Weight without brake m [kg] | 3.8 |
Holding brake
Holding torque of brake MBr [Nm] | 3.2 |
Mass of brake [kg] | 0.6 |
Moment of inertia of brake JBr [kgcm2] | 0.38 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1090 |
ACOPOSmulti 8BVIxxxx... | 0055 |
ACOPOS P3 8EIxxxx... | 8X8X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8LSAA4.ee060ffgg-3Description:
Self-cooling, size A, length 4, nominal speed 6,000 rpm