Por favor elija país e idioma:

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 2.11
Nominal power PN [W] 663
Nominal current IN [A] 1.46
Stall torque M0 [Nm] 2.24
Stall current I0 [A] 1.54
Maximum torque Mmax [Nm] 7.5
Maximum current Imax [A] 6.5
Maximum speed nmax [rpm] 7000
Torque constant KT [Nm/A] 1.45
Voltage constant KE [V/1000 rpm] 87.96
Stator resistance R2ph [Ω] 18.6
Stator inductance L2ph [mH] 40.5
Electrical time constant tel [ms] 2.18
Thermal time constant ttherm [min] 34
Moment of inertia J [kgcm2] 0.6
Weight without brake m [kg] 2.9
Holding brake
Holding torque of brake MBr [Nm] 3.2
Mass of brake [kg] 0.6
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LSAA3.ee030ffgg-3
Description:
Self-cooling, size A, length 3, nominal speed 3,000 rpm

Por favor elija país e idioma:

B&R Logo

Please choose country

B&R Logo