Por favor elija país e idioma:

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 3
Nominal torque Mn [Nm] 26
Nominal power PN [W] 8168
Nominal current IN [A] 15.95
Stall torque M0 [Nm] 33.8
Stall current I0 [A] 20.7
Maximum torque Mmax [Nm] 107
Maximum current Imax [A] 115
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.46
Stator inductance L2ph [mH] 5.55
Electrical time constant tel [ms] 12.06
Thermal time constant ttherm [min] 55
Moment of inertia J [kgcm2] 93.2
Weight without brake m [kg] 29
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSC73.ee030ffgg-1
Description:
Synchronous motor, external cooling, size 7, length 3, rated speed 3000 rpm
Certificates Version (Date) Download
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSC73.E0030C305-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Por favor elija país e idioma:

B&R Logo

Please choose country

B&R Logo