USB Registry patch (WinXP)
DWL@DWL10000102190
Version | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
---|---|---|---|---|---|---|
1.01 | * | WinXP, WinXPe, WinXP+SP2 | 23.05.2011 | 3 KB | ZIP | Usbregistrypatch_V01.01.zip |
Descripción |
USB Registry patch (WinXP) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- This USB registry patch fixes following USB problems: Microsoft Article ID: 817900 ---------------------------- USB port may stop working after you remove or insert a USB device. Microsoft Article ID: 902274 ---------------------------- A device may not establish a connection with a desktop computer when you try to connect the device to the desktop computer through an external USB port hub in Windows XP or in Windows Server 2003. Proposal for solution from Microsoft: ------------------------------------- You can disable the USB Selective Suspend feature as a workaround by editing the registry. The USB device may become unresponsive because of a race condition in the Selective Suspend feature. The Selective Suspend feature suspends the USB device to efficiently maintain battery power by enabling the computer to turn off the USB device. However, sometimes this feature may not correctly wake up the USB device. Therefore, the USB device is unresponsive when you try to use it. Applies to: ----------- Windows XP Professional Windows XP Embedded Windows Embedded Standard 2009 ---------------------------------------------------------------- IMPORTANT NOTE FOR WINDOWS XP EMBEDDED FP2007 ---------------------------------------------------------------- On a Windows XP Embedded FP2007 image you should use this USB registry patch only together with Microsoft Hotfix KB935192: http://support.microsoft.com/kb/935192/en-us You have to install the KB935192 Hotfix on your FP2007 image before you use this USB registry patch. This concerns following B&R XP Embedded FP2007 images: 5SWWXP.412-ENG 5SWWXP.413-ENG 5SWWXP.415-ENG 5SWWXP.416-ENG 5SWWXP.423-ENG 5SWWXP.427-ENG 5SWWXP.429-ENG 5SWWXP.430-ENG |