Por favor elija país e idioma:

MapleSim creates a highly accurate, dynamic model of the machine based on CAD data in STEP format. Since all forces and torques are modeled in detail, the model can be used as a digital twin for component sizing. MapleSim provides a simple and intuitive approach for modeling mechanical systems, but that's not all. It also provides a selection of basic components in the areas of electrical engineering, hydraulics and thermodynamics that facilitate the modeling of physical interactions.

  • Fast and easy model creation
  • Simulation model directly from CAD data
  • C-code of the simulation model as FMU 2.0
  • Selection of various fixed-step solvers
  • Interdisciplinary development
  • Integrate simulation model into Automation Studio project via FMU import
  • Simulate control parameters, temperature behavior of the drive and machine load in the development environment
  • 3D Scene Viewer file for Automation Studio
  • Motor sizing based on simulation model
  • Drive sizing based on simulation model
  • Create dynamic movements for sizing using the 1D motion generation app.
  • Create torque profile
  • Create speed profile
  • Export profile for SERVOsoft

Por favor elija país e idioma:

B&R Logo