Por favor elija país e idioma:

Material Number Description
X20CM1201 X20 Módulo combinado, 1x encoder incremental AB, 24 V, 3x entradas digitales 24 V, 3x salidas digitales 24 V, lógica de control digital flexible
X20DC1073 X20 digital counter module, 1x SinCos, 1 Vss, 400 kHz input frequency, encoder monitoring, NetTime function
X20DS1119 X20 multifunction digital signal processor, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function
X20DS1319 X20 Módulo de señal digital, 4x entradas digitales, 24 VDC, 4x canales de entrada o salida seleccionables, 24 VDC, 0,1 A, 8x contadores de pulsos o 4x contadores AB o 4x contadores up/down, 1x emulador ABR o 1x emulador de contador up/down
X20DS1828 X20 digital signal module, 1 HIPERFACE interface, NetTime function
X20DS1928 X20 digital signal module, 1 EnDat 2.1/2.2 interface, NetTime function
X20DS4389 X20 digital signal module, 4 digital inputs, 24 VDC, 4 digital outputs, 24 VDC, 0.1 A, oversampling I/O functions, time-triggered I/O functions, NetTime function

Por favor elija país e idioma:

B&R Logo