Número de material Descripción Comparar productos...
  • Sitio web
  • Referencia
  • Número de serie
Iniciar sesión
Conectado comoNombre de usuarioCerrar sesión
Cargando...
B&R Logo

Order key

Bestellschlüssel
  •  
    Icon
    Name
    123
    d
    H
    M
    3x 200 - 480 VAC
    3x 200 - 230 VAC or 1x 110 - 230 VAC
    e
    W
    Wall mounting
    f
    S
    D
    T
    1-axis module
    2-axis module
    3-axis module
    g
    1
    S
    Hardwired STO safety technology with encoder
    SafeMOTION, with digital encoder
    h
    x 1)
    0
    Module-specific options
    Standard
    x 1)
    0
    Plug-in module included in delivery
    No plug-in module included in delivery
    x 1)
    0
    Configurable accessories included in delivery
    No configurable accessories included in delivery
    kk
    xx 1)
    00
    Customized options
    No customized options
    ACOPOS P3 8EI servo drive - Order key
  • 1)
    Placeholder for the respective option or configuration.

Continuous current Aeff (ccc)

Continuous current Aeff of the ACOPOS P3 servo drive is listed in the form of a 3-digit code (ccc) as part of the model number.

  • Order code (ccc)
    Continuous current [Aeff]
    Available as
    1-axis module
    2-axis module
    3-axis module
    1X6
    1.6
    Yes
    No
    No
    2X2
    2.2
    Yes
    Yes
    Yes
    4X5
    4.5
    Yes
    Yes
    Yes
    8X8
    8.8
    Yes
    Yes
    Yes
    013
    13
    Yes
    No
    No
    017
    17
    Yes
    Yes
    No
    022
    22
    No
    Yes
    No
    024
    24
    Yes
    No
    No
    034
    34
    Yes
    No
    No
    044
    44
    Yes
    No
    No
    Continuous current (ccc)

Plug-in modules (i)

ACOPOS P3 8EI servo drives can be configured with our without an included plug-in module. The selected plug-in module is added to the content of delivery and included in the package containing the servo drive.

  • Order code (i)
    Plug-in module
    A
    Resolver 1x interface
    8EAC0122.001-1
    C
    Resolver 3x interface
    8EAC0122.003-1
    0
    No
     
    Plug-in modules (i)

Configurable accessories (j)

ACOPOS P3 8EI servo drives can be configured to include accessories. The selected accessories are added to the content of delivery and included in the package containing the servo drive.

  • Order code (j)
    Internal braking resistor 1)
    Front cover
    Connector set 2 (2-row)
    Connector set 1 (1-row)
    0
    No
    No
    No
    Yes
    1
    No
    No
    Yes
    No
    2
    No
    Yes
    No
    Yes
    3
    No
    Yes
    Yes
    No
    4
    Yes
    No
    No
    Yes
    5
    Yes
    No
    Yes
    No
    6
    Yes
    Yes
    No
    Yes
    7
    Yes
    Yes
    Yes
    No
    A
    No
    No
    No
    No
    B
    No
    Yes
    No
    No
    C
    Yes
    No
    No
    No
    D
    Yes
    Yes
    No
    No
  • 1)
    Installed in the 8EI servo drive.

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.