• Sitio web
  • Referencia
  • Número de serie
Iniciar sesión
Conectado comoNombre de usuarioCerrar sesión
Cargando...
B&R Logo

ETA540.0101-100 – Safe motion control

Integrated safe motion control allows machine manufacturers to implement new functions and provides additional freedom for the mechanical design. This ETA system demonstrates the benefits of safe motion control. The SafeMC functionality in the PLCopen Safety library provides a large number of safe drive operations and monitoring possibilities. For example, the built-in hardware switch allows the safe homing function to be used.

This ETA system is designed as an "extension".

Content of delivery and sample configurations

  • ETA540.0101-100 von vorne
  • ETA540.0101-100 links vorne
  • ETA540.0101-100 von links
  • ETA540.0101-100 von hinten
  • ETA540.0101-100 mit Kabel
  • ETA540.0101-100 oben hinten
  • ETA540.0101-100_ANW_vorne
  • ETA540.0101-100_ANW_hinten
  • ETA540.0101-100 mit ETA510.0102-100 Kombination
  • Areas of application and features:
  • Demonstration of the principles of integrated safe motion control
  • Demonstration of the integrated safety functions
    • STO, STO1, SOS
    • SBC
    • SS1, SS2
    • SLS, SMS
    • SDI
    • SLI, SLP, SMP
  • Setting up and configuring safe axes
  • Creating a safety application with safe drive functions
  • Using PLCopen Safety function blocks
  • Safe referencing via hardware limit switches
  • Commissioning, network communication, diagnostics and software updates
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.