Flexible product mounts

0FPH_lang
Flexible product mount, long

Flexible product mount, long

This mounting bracket is actually designed to fasten PANELWARE devices, but can also used to fasten mounting plates etc.

The side panels can be moved along the tie rod and bolted in place. The maximum panel width is 50 cm (outer dimensions).

Compatible with various B&R displays and panels.

0FPH_kurz
Flexible product mount, short

Flexible product mount, short

This mounting bracket is actually designed to fasten PANELWARE devices, but can also used to fasten mounting plates etc.

The side panels can be moved along the tie rod and bolted in place. The maximum panel width is 43.50 cm (outer dimensions).

Note

Each package contains two different tie rods – a shorter one for standard B&R 10" Power Panels and a longer one for a 15" Power Panels.

Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.