• Sitio web
  • Referencia
  • Número de serie
Iniciar sesión
Conectado comoNombre de usuarioCerrar sesión
Cargando...
B&R Logo

ETAL210.1030-1 – ETA light control technology X20CP1382

With hardware up to and including Intel® Atom™ CPUs, the X20 system covers the entire performance range for precise, quick and yet cost-effective open- and closed-loop control of machines and systems. This system is extremely compact and highly modular as a result of its unique "slice" system design. Perfectly integrated fieldbus connections provide the highest degree of freedom for decentralized machine and system concepts.

The X20 compact CPU X20CP1382 is equipped with an Intel® x86 400 MHz compatible processor, 256 MB RAM and 2 GB built-in flash drive. It features three integrated I/O modules. The device is equipped with 30 different digital inputs/outputs and two analog inputs. 1 analog input can be used for PT1000 resistance temperature measurement.

General information

  • Figure
    System features
    ETAL210.1030-1
    ETAL210.1030-1: Viewed from the front left
    • Enables extensive control tasks
    • Integrated HMI with VNC server
    • Integrated FTP and web server
    • Closed-loop control and mathematical functions
    • Data recording on mass storage device
    • Web-based system diagnostics
    • I/O channels integrated in the device
    • Can be expanded modularly with other ETAL systems via POWERLINK
    • Compact dimensions: HxWxD: 230x300x90mm

Order data
  • Model number
    Short description
    ETAL210.1030-1
    X20CP1382 ETA light control technology
Required accessories
  • Model number / reference
    Short description
    Base plate for installing up to two ETA light systems
    Desktop power supply 24 VDC, 2.5 A
    POWERLINK connection cable for connecting a PC with Automation Studio to the X20 controller or for connecting two ETA light systems
Included in delivery
  • Model number
    Short description
    Module mount with top-hat rail
    X20CP1382
    X20 CPU, with integrated I/O, x86-200,128 MB DDR3 RAM
    -
    The system is delivered as shown in the image with a pre-configured power supply cable for connecting to the female connector of the desktop power supply (0TP650.07). The system can therefore be put into operation immediately after the supply voltage is connected. The item listed under the "Required accessories" category is not included in the content of delivery and must be ordered separately. All terminal blocks are included in the delivery. The model numbers can also be found in the respective data sheet.
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.