Por favor elija país e idioma:

The B&R drive solution provides flexible, high-performance tools for coupling drives electronically. This makes it possible to implement couplings for both linear and non-linear movements.
High-performance drive control solutions from B&R ensure that coupled movements are performed with the highest degree of precision.

The use of PLCopen-compliant mapp Motion components facilitate these movements and make it easy to implement drive couplings.

Learning objectives and content

  • Basic information about axis couplings
  • Basic information about axis groups
  • Using virtual axes
  • Linear coupling and dynamic phase shift
  • Creating and using electronic cams
  • Structure and functionality of the cam automat
  • Overview of the different types of compensation gears
  • Implementation and modification using mapp function blocks
  • Diagnostics of couplings
  • Tasks and examples

Name

Model number

TM417 – Axis coupling: mapp Axis

TM417TRE.433-GER

TM417TRE.433-ENG

Por favor elija país e idioma:

B&R Logo