Por favor elija país e idioma:

When processing a continuous material line, ensuring constant tensile stress on the infeed can make all the difference for the quality of the final product. That's why B&R offers a software library with a full range of closed loop control functionality for integrated development of winders and rewinders, including simulation models and PLCopen-compatible communication blocks.

Learning objectives and contents

  • Decisive influencing factors of high control performance
  • Overview of changing applications
  • Development of converting machines
  • Required basic physical properties
  • Working with the MTWinder library
  • Tension and dancer control
  • Control tuning
  • Virtual commissioning
  • Ways in which to detect tears in the web

Name

Model number

TM484 – Winder technology

TM484TRE.42-GER

TM484TRE.42-ENG

Por favor elija país e idioma:

B&R Logo