Short description
Potential distributor module with supply | 6x 24 VDC on the terminals, 6x ground on the terminals |
General information
Input power supply with feed
Nominal input voltage | 24 VDC -15% / +20% external, ground external |
Input current | Max. 6 A |
Fuse | Integrated 6.3 A, slow-blow, can be replaced |
Behavior on short circuit |
No protection available Use an external fuse. |
Reverse polarity protection | No |
Output I/O power supply
Nominal output voltage | 24 VDC, ground |
Permissible contact load | 6 A |
Behavior on short circuit | |
On 24 VDC power supply | Integrated fuse |
On GND power supply | No protection available |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | Up to 100%, condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20cBM01 or X20cBM11 separately. |
Pitch | 12.5+0.2 mm |
Material number:
X20cPD2113Description:
- Integrated exchangeable microfuse
- Monitoring of the fuse
- Potential for routing as needed
- Can be used as feed module for the I/O supply
The potential distributor module with feed can provide 6x 24 VDC and 6x ground connections from the internal I/O supply on the terminals. This module can also be used instead of a special feed module for the internal I/O supply. The internal 24 VDC supply is connected to the terminal connections through a replaceable microfuse for protection. The 24 VDC feed and the functionality of the fuse are monitored.
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (X20cPD2113) | EXE / 842 KB | |
V4.0 HW Upgrade (X20cPD2113) | EXE / 715 KB |
Documentation | Version (Date) | Download |
---|---|---|
Coated modules | PDF / 62 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
Dimensions PDF X20 Electronic module | PDF / 3 KB |