The intelligent SuperTrak track system is now also available in a variant designed for vertical mounting. This helps to optimize the output per square meter of floor space. It also makes it much easier to access the electronics.
In the vertical orientation, the shuttles have a much higher payload capacity. If products are only transported on the upper side of the SuperTrak, the weight is not supported magnetically. Instead the load is transferred directly to the rollers. In addition, a vertical track orientation simplifies assembly and provides maximum stability.
Highlights
- Easier access to power electronics
- Easier installation
- Higher payload
- Optimized output per square meter of floor space