Please choose country and language

Operating system
Target systems
Industrial PC PPC2100
Chipset Bay Trail
Edition Embedded
Architecture 64-bit
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWWI8.0443-MUL
Description:
Windows Embedded 8.1 Industry Pro - 64-bit - Multilingual - For the PPC2100 - License
Optional Accessories
Windows Embedded 8.1 Industry Professional
5SWWI8.0200-MUL Windows Embedded 8.1 Industry Pro - 64-bit - Recovery DVD
5SWWI8.0600-MUL Windows Embedded 8.1 Industry Pro - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Panel PC 2100 (AP5000) Swing arm devices User´s Manual PDF / 42 MB
Panel PC 2100 Built-in devices User's manual PDF / 50 MB
Panel PC 2100 Swing arm devices User´s Manual PDF / 14 MB

Please choose country and language

B&R Logo