Please choose country and language

Operating system
Target systems
Industrial PC PPC3100
Processor Core i7
Chipset Kaby Lake
Edition Enterprise LTSB - High End
Architecture 64-bit (UEFI boot)
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWW10.0754-MUL
Description:
Windows 10 IoT Enterprise 2016 LTSB - 64-bit - High End - Multilingual - PPC3100 Kaby Lake (UEFI boot) - CPU Core i7 - License (without Recovery DVD) - Only available with a new device
Optional Accessories
Windows 10 IoT Enterprise
5SWW10.0800-MUL Windows 10 IoT Enterprise 2016 LTSB - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Panel PC 3100 Built-in devices user's manual PDF / 38 MB
Windows 10 IoT Enterprise 2016 LTSB user's manual PDF / 691 KB

Please choose country and language

B&R Logo