Please choose country and language

Material Number Description
X20CM1201 X20 combination module, 1 AB incremental encoder, 24 V, 4 digital inputs 24 V, 4 channels 24 V configurable as inputs or outputs, flexible digital controller logic
X20CM8281 X20 universal mixed module, 4 digital inputs, 24 VDC, sink, 1-wire connections, 2 digital outputs, 0.5 A, source, 1-wire connections, 1 analog input, ±10 V or 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, 1 analog output, ±10 V / 0 to 20 mA, 12-bit converter resolution, 2 counters as event counters or gate measurement
X20DI0471 X20 digital input module, 10 inputs, 5-48 VDC, sink, configurable input filter, 1-wire connections
X20DI2371 X20 digital input module, 2 inputs, 24 VDC, sink, configurable input filter, 3-wire connections
X20DI2372 X20 digital input module, 2 inputs, 24 VDC, source, configurable input filter, 3-wire connections
X20DI2377 X20 digital input module, 2 inputs, 24 VDC, sink, configurable input filter, 2 event counters 50 kHz, 3-wire connections
X20DI2653 X20 digital input module, 2 inputs, 100 to 240 VAC, 240 V keyed, 3-wire connections
X20DI4371 X20 digital input module, 4 inputs, 24 VDC, sink, configurable input filter, 3-wire connections
X20DI4372 X20 digital input module, 4 inputs, 24 VDC, source, configurable input filter, 3-wire connections
X20DI4375 X20 digital input module, 4 inputs, 24 VDC, sink, configurable input filter, open line and short circuit detection, 3-wire connections
X20DI4653 X20 digital input module, 4 inputs, 100 to 240 VAC, 240 V keyed, 2-wire connections
X20DI4760 X20 digital input module, 4 NAMUR inputs, 8.05 V
X20DI6371 X20 digital input module, 6 inputs, 24 VDC, sink, configurable input filter, 2-wire connections
X20DI6372 X20 digital input module, 6 inputs, 24 VDC, source, configurable input filter, 2-wire connections
X20DI6373 X20 digital input module, 6 inputs, 24 VDC, sink/source, all inputs floating, configurable input filter, 2-wire connections
X20DI6553 X20 digital input module, 6 inputs, 100 to 120 VAC, 240 V keyed, 1-wire connections
X20DI8371 X20 digital input module, 8 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
X20DI9371 X20 digital input module, 12 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
X20DI9372 X20 digital input module, 12 inputs, 24 VDC, source, configurable input filter, 1-wire connections
X20DID371 X20 digital input module, 8 inputs, 24 VDC, sink, configurable input filter, 2-wire connections
X20DIF371 X20 digital input module, 16 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
X20DM9324 X20 digital mixed module, 8 inputs, 24 VDC, sink, configurable input filter, 4 outputs, 24 VDC, 0.5 A, source 1-wire connections
X20DS1119 X20 multifunction digital signal processor, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function
X20DS1319 X20 multifunction digital signal processor, 4 digital input channels, 4 digital channels configurable as inputs or outputs, 2 event counters 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with max. 2 reference pulses, SSI absolute encoder, NetTime function
X20RT8001 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, reACTION Technology module
X20RT8201 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, reACTION Technology module
X20RT8202 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog outputs ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8381 X20 reACTION module, real computing function, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8401 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 1 analog input ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module

Please choose country and language

B&R Logo