Please choose country and language

Light bar

Backlight

Variants

Single

4x

6x

8x

150

300

Minimum exposure time

1 µs

Max. system jitter

< 1 µs

Electronic angle adjustment

-40° to +90°

-

-

LED

Configuration

1 or 4 colors per light

LED wavelength

IR (850 nm), red, green, lime, blue, white, UV (395 nm)

Connections

Fieldbus

POWERLINK with integrated hub, supports daisy-chaining

Dimensions [mm]

113 x 87 x 62

300 x 300 x 100

370 x 370 x 100

450 x 450 x 100

159 x 159 x 43

310 x 310 x 43

Operating conditions

Ambient temperature

0-50°C

Protection

IP67

IP54

Please choose country and language

B&R Logo