Please choose country and language

General information
B&R ID code 0xB1CE
Configuration software Automation Studio (version 3.0.81 and higher) / SYCONnet
Certifications
CE Yes
EAC Product family certification
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
Controller
Processor netX 100
Dual-port memory 64 kB
Fieldbus
Type PROFIBUS DP slave
Variant 9-pin, male, DSUB connector
Transfer rate Max. 12 Mbit/s
Cyclic data Max. 488 bytes (IOCR)
DPV1 class 1, 2 Yes
Configuration data 244 bytes
Application-specific parameters 237 bytes
Electrical properties
Nominal voltage +3.3 V ±5%
Nominal current 650 mA
Ambient conditions
Temperature
Operation 0 to 55°C
Mechanical properties
Dimensions
Width 120 mm
Height 73.2 mm
Depth 18.5 mm
Slot Standard PCI half-size module, Plug & Play
Installation in
B&R Automation PC Yes
B&R Panel PC Yes
Desktop PC Yes
Material number:
5ACPCI.XDPS-00
Description:

The 5ACPCI.XDPS-00 is equipped with a Profibus DP slave interface and can therefore be used as a slave in a Profibus DP network. Data is exchanged via the dual port memory.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5ACPCI.XDPS-00) EXE / 576 KB
V4.0 HW Upgrade (5ACPCI.XDPS-00) EXE / 492 KB
Documentation Version (Date) Download
B&R Hilscher Fieldbus cards PDF / 3 MB
Datasheet 5ACPCI.XDPS-00 PDF / 677 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 90 MB
Fieldbus equipment description files Version (Date) Download
5ACPCI.XDPS-00 GSD package ZIP / 7 KB
Firmware Upgrades Version (Date) Download
Hilscher firmware (5ACPCI.XDPS-00) ZIP / 190 KB

Please choose country and language

B&R Logo