Please choose country and language

Short description
Communication module 1x RS485/RS422, 1x PROFIBUS DP V0 slave
General information
Status indicators Send/receive data via interface
Diagnostics
Data transfer Yes, using LED status indicators
Power consumption
3.3 VDC 0.15 W
5 VDC 1.29 W
Total 1.44 W
Electrical isolation
IF1 - IF2 Yes
PLC - IFx Yes
Certifications
CE Yes
KC Yes
EAC Yes
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
Interfaces
Interface IF1
Signal RS485/RS422
Variant 9-pin female DSUB connector
Max. distance 1200 m
Transfer rate Max. 115.2 kbit/s
Interface IF2
Fieldbus PROFIBUS DP V0 slave
Variant 9-pin female DSUB connector
Max. distance 1200 m
Transfer rate Max. 12 Mbit/s
Operating conditions
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation 0 to 60°C
Storage -25 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Mechanical properties
Slot Insert e.g. in CP360
Material number:
3IF762.9
Description:
  • Profibus DP slave connection
  • RS485/RS422 custom programming
aPCI interface module, 1 PROFIBUS DP interface, electrically isolated and network-capable, 1 RS422/RS485 interface, electrically isolated and network-capable
Optional Accessories
Infrastructure components
0G1000.00-090 Bus connector, RS485, for PROFIBUS networks
Undefined
0AC916.9 Bus termination, RS485, active For PROFIBUS networks, Remote I/O Standard mounting rail Supply voltage: 120 / 230 VAC
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (3IF762.9) EXE / 442 KB
V3.0 HW Upgrade (3IF762.9) EXE / 442 KB
V4.0 HW Upgrade (3IF762.9) EXE / 340 KB
Documentation Version (Date) Download
Datasheet 3IF762.9 PDF / 1 MB
Fieldbus equipment description files Version (Date) Download
3IF762.9 GSD Package ZIP / 7 KB

Please choose country and language

B&R Logo