Please choose country and language

General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 1800
Number of pole pairs 5
Nominal torque Mn [Nm] 7.125
Nominal power PN [W] 1343
Nominal current IN [A] 2.74
Stall torque M0 [Nm] 9.92
Stall current I0 [A] 4.13
Maximum torque Mmax [Nm] 36.9
Maximum current Imax [A] 16.5
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 2.6
Voltage constant KE [V/1000 rpm] 166
Stator resistance R2ph [Ω] 3.22
Stator inductance L2ph [mH] 18.3
Electrical time constant tel [ms] 5.689
Thermal time constant ttherm [min] 80
Moment of inertia J [kgcm2] 11.9
Weight without brake m [kg] 15.7
Holding brake
Holding torque of brake MBr [Nm] 14.5
Mass of brake [kg] 1.8
Moment of inertia of brake JBr [kgcm2] 0.173
Recommendations
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 2.5
Connector size 1
Material number:
8JSB54.ee018ffgg-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8JSB-8JSQ PDF / 409 KB
Documentation Version (Date) Download
8JSB - 8JSQ user's manual PDF / 4 MB

Please choose country and language

B&R Logo