General information
Cooling and mounting type Wall mounting
Certifications
CE Yes
UKCA Yes
UL UR E493879
Mains connection
Permissible network configurations TT, TN
Mains input voltage 1x 110 - 230 VAC ±10%
3x 200 - 480 VAC ±10%
Frequency 50/60 Hz ±5%
SCCR 5 kA
Mains fuse protection Max. 45 A (gG per IEC 60269-1 or class J non-delayed per UL 248-8)
Max. 36 A (class J time-delayed per UL 248-8)
Max. 32 A (LS per IEC 60947-2 characteristic C or UL 489)
Continuous current 16 Aeff
Peak current 24 Aeff
Reduction of continuous current depending on ambient temperature
Starting at 50°C 0.32 Aeff
Reduction of continuous current depending on installation elevation
Starting at 1000 m above sea level 0.8 Aeff per 1000 m
Power dissipation Typ. 10.8 W
Line filter per EN 61800-3, category C3 Yes
Variant
L1, L2, L3 and L1´, L2´, L3´ Terminals
PE M5 threaded bolt
Shield connection
On mains No
On device No
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeves 0.5 to 6 mm²
20 - 8 AWG
Electrical properties
Discharge capacitance 0.1 µF
Leakage current 1.95 mA
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 1000 m
Maximum 4000 m
Pollution degree per IEC 60664-1 2
Overvoltage category per IEC 60939-3 II
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal -25 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation Max. 93%, non-condensing
Storage Max. 93%, non-condensing
Transport Max. 93%, non-condensing
Mechanical properties
Dimensions
Width 55 mm
Height 230 mm
Depth 160 mm
Weight 1.5 kg
Material number:
8EF0160H300.1-1
Description:
ACOPOS P3 passive line filter, 16 A, 3x 480 VAC, 50/60 Hz, IP20, low leakage
Documentation Version (Date) Download
Data sheet 8EF0160H300.1-1 PDF / 431 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 8EF0160H300.1-1 STP / 2 MB

Please choose country and language

B&R Logo