General information
Certifications | |
CE | Yes |
Motor
Recommendations
ACOPOSmicro 80VD100Px.xxxx-01 | C03X, C033 |

Material number:
8WSA32.ee085ffgg-0Description:
Synchronous motor 8WSA32, SSI encoder, single-turn, nominal speed: 8500 rpm, smooth shaft, IP54, fixed attachment cable 0.5 m with hybrid connector
Mandatory Accessories
Accessories
8BCM00X5.1B48E-0 | 8WS/ACOPOSmicro hybrid motor cable, length 0.5 m, ((2x(2x26AWG) + 2x24AWG)C + 3x16AWG)C, 12+3-pin female series 915 hybrid connector, can be used in cable drag chains |
Optional Accessories
Accessories
8BCM0003.1B470-0 | 8WS hybrid motor cable extension, length 3 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
8BCM0005.1B470-0 | 8WS hybrid motor cable extension, length 5 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
8BCM0010.1B470-0 | 8WS hybrid motor cable extension, length 10 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
8BCM0015.1B470-0 | 8WS hybrid motor cable extension, length 15 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8WS | PDF / 243 KB | |
EU Declaration Motors 8WS | ZIP / 175 KB | |
UK Declaration Motors 8WS | ZIP / 158 KB |
DT Upgrade | Version (Date) | Download |
---|---|---|
V4.0 DT Upgrade (8WSA32.F0085V0LB-0) | EXE / 298 KB |
Documentation | Version (Date) | Download |
---|---|---|
8WS user's manual | PDF / 3 MB |