Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.320
Nominal current IN [A] 1.400
Stall torque M0 [Nm] 0.360
Stall current I0 [A] 1.600
Maximum torque Mmax [Nm] 1.00
Maximum current Imax [A] 5.20
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.230
Voltage constant KE [V/1000 rpm] 13.61
Stator resistance R2ph [Ω] 5.800
Stator inductance L2ph [mH] 10.20000
Electrical time constant tel [ms] 1.760
Thermal time constant ttherm [min] 15.0
Moment of inertia J [kgcm2] 0.0300
Holding brake
Holding torque of brake MBr [Nm] 0.35
Moment of inertia of brake JBr [kgcm2] 0.0130
Gearbox
Number of gear stages 2
Gear ratio i 15
Nominal output torque T2N [Nm] 13.0
Max. output torque T2max [Nm] 21.0
Emergency switch-off torque T2stop [Nm] 26
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 5000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 5000
Max. backlash Jt [arcmin] 19
Torsional rigidity Ct21 [Nm/arcmin] 1.1
Max. radial force Frmax [N] for 30,000 h 600
Max. radial force Frmax [N] for 20,000 h 700
Max. axial force Famax [N] for 30,000 h 800
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 58
Efficiency at full load ŋ [%] 94
Moment of inertia J1 [kgcm2] 0.019
General values
Max. permissible output torque MK0 [Nm] 4.18
Max. permissible peak torque MKmax [Nm] 13
Mass of motor (without brake) [kg] 0.60
Mass of brake [kg] 0.10
Mass of gearbox [kg] 0.80
Recommendations
ACOPOS 8Vxxxx.xx... 1010.50
ACOPOSmulti 8BVIxxxx... -
ACOPOSmicro 80VD100Px.xxxx-01 C00X
ACOPOS P3 8EIxxxx... 2X2M
Cross section for B&R motor cables [mm2] 0.7500
Material number:
8LVB13.ee015LjFn00
Description:
Gear motor 8LVB13, gear ratio: 15, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm

Please choose country and language

B&R Logo