Motor
Nominal speed nN [rpm] 80
Number of pole pairs 15
Nominal torque Mn [Nm] 845.000
Nominal power PN [W] 7079
Nominal current IN [A] 17.300
Stall torque M0 [Nm] 867.000
Stall current I0 [A] 17.800
Maximum torque Mmax [Nm] 1750.00
Maximum current Imax [A] 51.90
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 48.840
Voltage constant KE [V/1000 rpm] 2953.10
Stator resistance R2ph [Ω] 2.660
Stator inductance L2ph [mH] 62.30000
Electrical time constant tel [ms] 23.420
Thermal time constant ttherm [min] 177.0
Moment of inertia J [kgcm2] 7150.0000
Weight without brake m [kg] 176.00
Holding brake
Holding torque of brake MBr [Nm] 0.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 0.0000
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0220
ACOPOS P3 8EIxxxx... 024X
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LTSC7.eeA08ffgg-0
Description:
Synchronous motor, external cooling / shaft with blind hole, size C, length 7, nominal speed 80 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo