Please choose country and language

Motor
Nominal speed nN [rpm] 300
Number of pole pairs 12
Nominal torque Mn [Nm] 319.6
Nominal power PN [W] 10041
Nominal current IN [A] 19
Stall torque M0 [Nm] 340
Stall current I0 [A] 20.2
Maximum torque Mmax [Nm] 680
Maximum current Imax [A] 65.1
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 16.8
Voltage constant KE [V/1000 rpm] 1015.78
Stator resistance R2ph [Ω] 1.972
Stator inductance L2ph [mH] 20.86
Electrical time constant tel [ms] 10.9
Thermal time constant ttherm [min] 110
Moment of inertia J [kgcm2] 1519
Weight without brake m [kg] 86
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 024X
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LTS96.ee003ffgg-0
Description:
Synchronous motor, external cooling / shaft with blind hole, size 9, length 6, nominal speed 300 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo